IESNA:LM-63-2002
[TEST]P1380442
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1D-830-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 76W 80CRI 3000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (26) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.63A 76.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_THDi]6.7%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6482.0
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 76.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
970.1 1073.7 1151.8 1177.2 1177.2 1144.5 1053.7 933.8 890.2 957.4 1080.9 1220.8 1437.0 1691.3 1945.7 2149.2 2318.1 2463.4 
2634.2 2821.3 2970.3 2986.7 2750.5 2260.0 1538.7 835.7 535.9 367.0 247.1 156.2 89.0 45.4 21.8 10.9 7.3 0.0 0.0 
970.1 1071.9 1153.6 1180.9 1177.2 1142.7 1055.5 941.1 892.0 964.7 1073.7 1204.5 1433.4 1682.3 1943.9 2161.9 2339.9 2498.0 
2656.0 2814.1 2995.7 3001.2 2852.2 2336.3 1507.9 857.5 555.9 376.1 256.2 165.3 94.5 49.1 25.4 10.9 5.5 0.0 0.0 
970.1 1075.5 1150.0 1180.9 1189.9 1159.1 1086.4 977.4 912.0 957.4 1053.7 1188.1 1384.3 1618.7 1905.7 2185.5 2370.8 2472.5 
2657.8 2826.8 3015.7 3102.9 3019.4 2628.8 1849.4 1068.2 686.7 481.4 341.5 207.1 129.0 81.8 50.9 32.7 9.1 1.8 0.0 
970.1 1068.2 1151.8 1189.9 1202.7 1195.4 1140.9 1053.7 966.5 961.0 1037.3 1150.0 1297.1 1500.6 1733.1 1954.8 2176.4 2361.7 
2541.6 2741.4 2968.5 3148.3 3175.6 3001.2 2568.8 1655.0 942.9 668.5 494.1 330.6 228.9 147.2 89.0 36.3 12.7 1.8 0.0 
970.1 1070.0 1146.3 1195.4 1228.1 1229.9 1209.9 1157.2 1084.6 1035.5 1050.1 1124.5 1233.5 1388.0 1580.5 1807.6 2018.4 2216.4 2407.1 
2619.7 2855.9 3142.9 3380.9 3395.4 3177.4 2537.9 1486.1 812.1 583.2 439.6 278.0 178.0 116.3 63.6 14.5 3.6 0.0 
970.1 1061.0 1133.6 1200.8 1246.3 1271.7 1280.8 1271.7 1237.2 1195.4 1164.5 1182.7 1253.5 1353.4 1489.7 1669.5 1885.7 2105.6 2330.8 
2550.6 2795.9 3046.6 3397.2 3735.1 3867.8 3678.8 2872.2 1582.3 694.0 392.4 258.0 143.5 81.8 49.1 20.0 5.5 0.0 
970.1 1041.0 1122.7 1191.8 1244.4 1302.6 1333.5 1371.6 1382.5 1393.4 1398.9 1417.0 1446.1 1504.2 1607.8 1745.8 1933.0 2138.3 2385.3 
2648.8 2908.5 3177.4 3433.6 3876.8 4472.7 4983.2 4885.1 3798.7 2263.6 1039.2 279.8 149.0 87.2 38.2 21.8 9.1 0.0 
970.1 1028.3 1090.0 1157.2 1231.7 1291.7 1357.1 1427.9 1504.2 1571.4 1656.8 1707.7 1760.4 1811.3 1889.4 2014.7 2220.0 2456.2 
2725.1 3010.3 3304.6 3578.9 3840.5 4123.9 4618.1 5488.3 6233.1 6046.0 4988.7 3479.0 2178.2 948.3 214.4 74.5 
30.9 12.7 0.0 
970.1 1011.9 1062.8 1120.9 1186.3 1249.9 1328.0 1409.8 1518.8 1624.1 1756.8 1880.3 2022.0 2180.0 2363.5 2594.2 2872.2 3173.8 
3522.6 3840.5 4154.8 4423.7 4659.8 4901.5 5159.4 5624.5 6222.2 6472.9 6015.1 5005.0 3360.9 1173.6 281.6 105.4 
34.5 12.7 0.0 
970.1 1001.0 1051.9 1106.4 1164.5 1233.5 1302.6 1386.1 1480.6 1587.8 1725.9 1856.7 1992.9 2129.2 2327.2 2568.8 2868.6 3190.1 
3542.6 3911.4 4236.5 4550.8 4866.9 5128.5 5464.6 5927.9 6451.1 6581.9 6084.1 5144.9 3420.8 1130.0 239.8 107.2 
36.3 14.5 0.0 
970.1 988.3 1024.6 1061.0 1113.6 1159.1 1228.1 1295.3 1368.0 1455.2 1569.6 1673.2 1778.6 1914.8 2062.0 2247.3 2468.9 2723.2 
2993.9 3270.1 3531.7 3744.2 3925.9 4136.6 4363.7 4627.1 4836.1 4767.0 4218.4 3608.0 2401.7 659.5 154.4 70.9 27.3 
12.7 0.0 
970.1 981.0 997.4 1017.4 1055.5 1095.5 1135.4 1191.8 1240.8 1298.9 1380.7 1449.7 1515.1 1589.6 1669.5 1782.2 1933.0 2078.3 2256.3 
2421.7 2561.5 2686.9 2783.2 2877.7 2986.7 3113.8 3208.3 3095.7 2643.3 2249.1 1556.9 514.1 98.1 47.2 21.8 12.7 0.0 
970.1 975.6 971.9 986.5 1002.8 1021.0 1033.7 1042.8 1057.3 1073.7 1086.4 1086.4 1062.8 1041.0 1002.8 979.2 977.4 984.7 1011.9 
1046.4 1088.2 1113.6 1122.7 1086.4 1041.0 1019.2 888.4 635.8 414.2 265.2 167.1 83.6 40.0 23.6 14.5 10.9 0.0 
970.1 941.1 908.4 882.9 852.0 810.2 750.3 681.3 601.3 508.7 434.2 385.1 348.8 334.3 332.5 328.8 321.6 321.6 325.2 
328.8 319.7 292.5 261.6 221.6 185.3 147.2 112.6 87.2 70.9 56.3 41.8 30.9 21.8 16.4 10.9 7.3 0.0 
970.1 912.0 853.8 775.7 697.6 603.1 488.7 399.7 341.5 308.8 294.3 285.2 278.0 270.7 265.2 258.0 252.5 241.6 230.7 
219.8 208.9 198.0 181.7 159.9 132.6 109.0 90.8 76.3 63.6 50.9 38.2 25.4 16.4 12.7 7.3 5.5 0.0 
970.1 886.6 793.9 672.2 554.1 437.8 356.1 319.7 297.9 279.8 259.8 243.4 232.5 221.6 210.7 201.7 194.4 187.1 179.9 172.6 
161.7 150.8 141.7 130.8 118.1 103.6 89.0 74.5 60.0 41.8 29.1 20.0 14.5 7.3 5.5 3.6 0.0 
970.1 868.4 733.9 595.9 450.5 357.9 323.4 303.4 285.2 261.6 238.0 218.0 201.7 188.9 179.9 170.8 161.7 152.6 147.2 141.7 139.9 
136.3 130.8 121.7 112.6 98.1 83.6 67.2 50.9 36.3 25.4 18.2 10.9 7.3 3.6 3.6 0.0 
970.1 844.8 681.3 521.4 385.1 332.5 312.5 292.5 270.7 245.3 221.6 203.5 190.8 178.0 169.0 159.9 152.6 145.3 139.9 136.3 132.6 129.0 
123.5 116.3 107.2 98.1 85.4 72.7 60.0 47.2 38.2 29.1 18.2 5.5 3.6 3.6 0.0 
970.1 839.3 663.1 476.0 359.7 325.2 308.8 288.9 263.4 239.8 216.2 199.8 183.5 172.6 165.3 158.1 149.0 143.5 136.3 134.4 130.8 127.2 
119.9 112.6 103.6 94.5 83.6 70.9 61.8 52.7 41.8 30.9 16.4 7.3 5.5 3.6 0.0 
970.1 824.8 626.8 439.6 347.0 321.6 303.4 283.4 261.6 236.2 214.4 196.2 179.9 169.0 159.9 154.4 149.0 139.9 132.6 129.0 123.5 119.9 
114.5 105.4 94.5 79.9 67.2 58.1 49.1 40.0 32.7 21.8 9.1 7.3 5.5 3.6 0.0 
970.1 815.7 614.0 425.1 343.4 319.7 301.6 281.6 259.8 236.2 212.6 192.6 174.4 163.5 156.2 150.8 145.3 134.4 129.0 125.4 121.7 118.1 
110.8 98.1 81.8 67.2 50.9 43.6 34.5 27.3 18.2 12.7 7.3 5.5 5.5 3.6 0.0 
970.1 817.5 617.7 423.3 343.4 319.7 305.2 283.4 259.8 236.2 214.4 194.4 174.4 163.5 156.2 152.6 145.3 134.4 129.0 127.2 123.5 116.3 
109.0 96.3 81.8 65.4 49.1 40.0 32.7 25.4 18.2 10.9 7.3 5.5 3.6 1.8 0.0 
